Quantity | Unit price |
---|---|
5000 - 24999 | $0.1455 |
25000 - 124999 | $0.1382 |
125000 + | $0.1313 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Pull Tab |
---|---|
Colour | Orange |
Full Material | Low Density Polyethylene |
Compatible Thread Standard (All) | Not applicable |
Overall Height | 21.3 mm |
Overall Height | 0.840 in |
Overall Diameter | 25.4 mm |
Overall Diameter | 1.000 in |
Minimum Plug Diameter | 18.5 mm |
Minimum Plug Diameter | 0.727 in |
Maximum Plug Diameter | 21 mm |
Maximum Plug Diameter | 0.825 in |
Height Under Flange | 15.0 mm |
Height Under Flange | 0.591 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue