Menu Search

Caster Wheel - ; Wheel Diameter:38.0 mm | 1.496 in ; Wheel Width - 8.0 mm | 0.315 in ; Colour - Black

Item code:

601468

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $0.1738
100 - 499 $0.0993
500 + $0.0943
Standard pack: 100

Order in multiple of 100

Total price

$1.74

10 x $0.1738

Specifications

Imperial
Metric
SKU attributes
Wheel Diameter 38.0 mm
Wheel Width 8.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us