Menu Search

Caster Wheel - ; Wheel Diameter:25.0 mm | 0.984 in ; Wheel Width - 7.0 mm | 0.276 in ; Colour - Black

Item code:

601465

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $0.927
100 - 499 $0.5297
500 + $0.5032
Standard pack: 100

Order in multiple of 100

Total price

$9.27

10 x $0.927

Specifications

Imperial
Metric
SKU attributes
Wheel Diameter 25.0 mm
Wheel Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us