Menu Search

Quarter Turn Latch 28.0 mm Zamak

Wing Knob Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.
Item code:

065120047E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $17.84
50 - 249 $10.1943
250 + $9.6846
Standard pack: 50

Order any quantity

Total price

$89.20

5 x $17.84

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Type Wing Knob Handle
Latch Material Die Cast Zinc Alloy
Material Zamak
Grip Range 28.5 mm
Maximum Grip 28.5 mm
Mounting Hole Length 22.2 mm
Mounting Hole Width 20.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us