Quantity | Unit price |
---|---|
5 - 49 | $28.2314 |
50 - 249 | $16.1323 |
250 + | $15.3256 |
Colour | Chrome |
---|---|
Handle Type | Wing Knob Handle |
Latch Material | Die Cast Zinc Alloy |
Material | Zamak |
Grip Range | 8.5 mm |
Grip Range | 0.335 in |
Maximum Grip | 8.5 mm |
Maximum Grip | 0.335 in |
Mounting Hole Length | 22.2 mm |
Mounting Hole Length | 0.874 in |
Mounting Hole Width | 20.2 mm |
Mounting Hole Width | 0.795 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue