Menu Search

Cam Lever - Body Diameter:25.0 mm | 0.984 in ; Thread Length:25.0 mm | 0.984 in ; Overall Height - 82.0 mm | 3.228 in ; ; Mount Type - Screw Mount

Item code:

1220735

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $88.4983
10 - 49 $84.0734
50 + $79.8697
Standard pack: 2

Order in multiple of 2

Total price

$177.00

2 x $88.4983

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Zinc Alloy
Mount Type Screw Mount

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us