Menu Search

Cam Lever - Body Diameter - 19.0 mm | 0.748 in ; Thread Size - M6 ; ;

Item code:

1220725

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2 - 9 $69.7288
10 - 49 $66.2424
50 + $62.9302
Standard pack: 2

Order in multiple of 2

Total price

$139.46

2 x $69.7288

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Die Cast Zinc
Mount Type Internal Thread
Body Diameter 19.0 mm
Thread Length 10.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us