Quantity | Unit price |
---|---|
50 - 249 | $9.1121 |
250 - 1249 | $8.6564 |
1250 + | $8.2236 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Length | 83.5 mm |
---|---|
Handle Length | 3.287 in |
Handle Width | 36.0 mm |
Handle Width | 1.417 in |
Mounting Hole Length | 50.0 mm |
Mounting Hole Length | 1.969 in |
Mounting Hole Width | 25.0 mm |
Mounting Hole Width | 0.984 in |
Colour | Black |
Finish | Black Polyamide |
Latch Material | Zinc Alloy |
Mounting Orientation | Right Handed |
Handle Type | Lift & Turn Latch Handle |
Key Type | No Key |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue