Quantity | Unit price |
---|---|
5 - 49 | $8.625 |
50 - 249 | $4.9286 |
250 + | $4.6822 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Housing Height | 15.0 mm |
---|---|
Housing Height | 0.591 in |
Handle Length | 53.3 mm |
Handle Length | 2.098 in |
Mounting Hole Length | 18.2 mm |
Mounting Hole Length | 0.717 in |
Mounting Hole Width | 15.2 mm |
Mounting Hole Width | 0.598 in |
Colour | Black |
Finish | Black Polyamide |
Latch Material | Nylon |
Mounting Orientation | Universal |
Handle Type | Lever Operated Handle |
Key Type | No Key |
Standards | RoHS, DIN-EN ISO 1043-1 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue