Quantity | Unit price |
---|---|
1 - 4 | $10.3014 |
5 - 24 | $9.7863 |
25 + | $9.297 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyethylene |
Material | PE |
Length Per Reel | 10.0 m |
Length Per Reel | 32.808 ft |
Maximum Compatible Cable Diameter | 8.0 mm |
Maximum Compatible Cable Diameter | 0.315 in |
Minimum Compatible Cable Diameter | 5.0 mm |
Minimum Compatible Cable Diameter | 0.197 in |
Outside Diameter | 6.0 mm |
Outside Diameter | 0.236 in |
Pitch Length | 7.0 mm |
Pitch Length | 0.276 in |
Priced Per | Reel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue