Menu Search

Spiral Wrap 7.0 mm 40.0 mm LDPE Natural

A lightweight and protective Natural Polyethylene wrap which provides a cost-effective hose and cable protection. They are crush resistant, flexible and easy to install.
Item code:

HW-8-10-PE

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $1.472
125 - 624 $1.3984
625 + $1.3285
Standard pack: 25

Order in multiple of 25

Total price

$36.80

25 x $1.472

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Material LDPE
Length Per Reel 25.0 m
Maximum Compatible Cable Diameter 40.0 mm
Minimum Compatible Cable Diameter 7.0 mm
Outside Diameter 8.0 mm
Pitch Length 25.0 m

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us