Quantity | Unit price |
---|---|
25 - 124 | $1.7163 |
125 - 624 | $1.6305 |
625 + | $1.549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Low Density Polyethylene |
Material | LDPE |
Length Per Reel | 25.0 m |
Length Per Reel | 82.021 ft |
Maximum Compatible Cable Diameter | 50.0 mm |
Maximum Compatible Cable Diameter | 1.969 in |
Minimum Compatible Cable Diameter | 12.0 mm |
Minimum Compatible Cable Diameter | 0.472 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Pitch Length | 25.0 m |
Pitch Length | 82.021 ft |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue