Quantity | Unit price |
---|---|
1000 - 4999 | $0.5598 |
5000 + | $0.5319 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PA;Stainless Steel |
Mounting Method | Edge Mount |
Cable Length | 3.0 mm |
Cable Length | 0.118 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.190 in |
Minimum Compatible Cable Tie Width | 3.6 mm |
Minimum Compatible Cable Tie Width | 0.142 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Height | 14.5 mm |
Overall Height | 0.571 in |
Overall Length | 16.0 mm |
Overall Length | 0.63 in |
Overall Width | 10.8 mm |
Overall Width | 0.425 in |
Full Material | Polyamide 6.6;Stainless Steel |
Grip Material | 304 Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue