Quantity | Unit price |
---|---|
100 - 499 | $0.905 |
500 + | $0.8598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PA;Stainless Steel |
Mounting Method | Edge Mount |
Special Features | Cable Tie is Pre-Installed |
Cable Length | 140.0 mm |
Cable Length | 5.512 in |
Cable Width | 3.6 mm |
Cable Width | 0.142 in |
Maximum Compatible Cable Tie Width | 4.8 mm |
Maximum Compatible Cable Tie Width | 0.189 in |
Maximum Panel Thickness | 3.0 mm |
Maximum Panel Thickness | 0.118 in |
Minimum Compatible Cable Tie Width | 3.6 mm |
Minimum Compatible Cable Tie Width | 0.142 in |
Minimum Panel Thickness | 0.7 mm |
Minimum Panel Thickness | 0.028 in |
Overall Height | 171.7 mm |
Overall Height | 6.76 in |
Overall Length | 20.0 mm |
Overall Length | 0.787 in |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Full Material | Polyamide 6.6;Stainless Steel |
Grip Material | 302 Stainless Steel |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue