Quantity | Unit price |
---|---|
10 - 99 | $2.168 |
100 - 499 | $1.2388 |
500 + | $1.1769 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | PA;Stainless Steel |
Mounting Method | Edge Mount |
Maximum Compatible Cable Tie Width | 30.0 mm |
Maximum Compatible Cable Tie Width | 1.181 in |
Maximum Panel Thickness | 3.0 mm |
Maximum Panel Thickness | 0.118 in |
Minimum Compatible Cable Tie Width | 30.0 mm |
Minimum Compatible Cable Tie Width | 1.181 in |
Minimum Panel Thickness | 0.7 mm |
Minimum Panel Thickness | 0.028 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Overall Length | 15.0 mm |
Overall Length | 0.591 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Full Material | Polyamide;Stainless Steel |
Grip Material | PA |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue