Quantity | Unit price |
---|---|
25 - 124 | $5.6689 |
125 - 624 | $5.3854 |
625 + | $5.1162 |
Colour | Black |
---|---|
Gland Form | Spiral |
Compatible Cable Diameter Range | 13.0 - 18.0 mm |
Compatible Cable Diameter Range | 0.512 - 0.709 in |
Maximum Compatible Cable Diameter | 18.0 mm |
Maximum Compatible Cable Diameter | 0.709 in |
Mounting Thread Length | 15.0 mm |
Mounting Thread Length | 0.591 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue