Menu Search

Seal for Cable Gland M63 x 1.5 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a metric thread.
Item code:

467696

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $0.4556
10 - 49 $0.2603
50 + $0.2473
Standard pack: 10

Order in multiple of 10

Total price

$0.46

1 x $0.4556

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us