Menu Search

Seal for Cable Gland M32 x 1.5 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a metric thread.
Item code:

467693

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $0.1683
50 + $0.1598
Standard pack: 10

Order in multiple of 10

Total price

$1.68

10 x $0.1683

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us