Menu Search

Seal for Cable Gland PG16 Neoprene Black

This black neoprene o-ring is designed to help seal cable glands with a PG thread.
Item code:

467681

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $0.1116
125 - 624 $0.106
625 + $0.1007
Standard pack: 25

Order in multiple of 25

Total price

$2.79

25 x $0.1116

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us