Menu Search

Seal for Cable Gland PG48 Neoprene Black

This rubber washer is designed to help seal cable glands with a PG thread.
Item code:

467654

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $0.2834
50 + $0.2692
Standard pack: 10

Order in multiple of 10

Total price

$2.83

10 x $0.2834

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Neoprene
Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us