Menu Search

EMC Spiked Locknut M20 24.0 mm Brass Natural

This spiked lock nut is made of nickel plated brass. The lock nut is ordered separately from the cable gland. It is suitable for M20 x 1.5 thread.
Item code:

551235

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $10.8856
50 - 249 $6.2203
250 + $5.9093
Standard pack: 50

Order in multiple of 50

Total price

$54.43

5 x $10.8856

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Material Brass
Thickness 4.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us