Menu Search

EMC Spiked Locknut M16 19.0 mm Brass Natural

This spiked lock nut is made of nickel plated brass. The lock nut is ordered separately from the cable gland. It is suitable for M16 x 1.5 thread.
Item code:

551234

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $4.4431
250 + $4.2209
Standard pack: 50

Order in multiple of 50

Total price

$222.16

50 x $4.4431

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Brass
Material Brass
Thickness 4.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us