Menu Search

Locknut for PE 3/4 NPT 32.0 mm PA Grey

This locknut is designed to lock an NPT threaded cable gland in place. It is grey and made of nylon.
Item code:

467762

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $0.4853
125 - 624 $0.461
625 + $0.4379
Standard pack: 25

Order in multiple of 25

Total price

$12.13

25 x $0.4853

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 7.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us