Menu Search

Locknut for PE M25 x 1.5 33.0 mm PA Grey

This locknut is designed to lock a metric threaded cable gland in place. It is grey and made of nylon.
Item code:

467755

1808 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $0.7097
50 - 249 $0.4056
250 + $0.3853
Standard pack: 50

Order in multiple of 50

Total price

$3.55

5 x $0.7097

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 6.5 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us