Menu Search

Locknut for PE PG29 46.0 mm PA Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of nylon.
Item code:

467747

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $0.6677
125 - 624 $0.6343
625 + $0.6026
Standard pack: 25

Order in multiple of 25

Total price

$16.69

25 x $0.6677

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 7.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us