Menu Search

Locknut for PE PG16 30.0 mm PA Grey

This locknut is designed to lock a PG threaded cable gland in place. It is grey and made of nylon.
Item code:

467745

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.2638
250 + $0.2506
Standard pack: 50

Order in multiple of 50

Total price

$13.19

50 x $0.2638

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Thickness 5.5 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us