Menu Search

Locknut for PE M16 x 1.5 22.0 mm PA Black

This locknut is designed to lock a metric threaded cable gland in place. It is black and made of nylon.
Item code:

467600

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 $0.2479
50 - 249 $0.1416
250 + $0.1346
Standard pack: 50

Order in multiple of 50

Total price

$1.24

5 x $0.2479

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Thickness 5.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us