Menu Search

Locknut for PE PG36 60.0 mm PA Black

This locknut is designed to lock a PG threaded cable gland in place. It is black and made of nylon.
Item code:

467594

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $1.1742
50 + $1.1154
Standard pack: 10

Order in multiple of 10

Total price

$11.74

10 x $1.1742

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Thickness 8.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us