Menu Search

Locknut for PE PG13.5 27.0 mm PA Black

This locknut is designed to lock a PG threaded cable gland in place. It is black and made of nylon.
Item code:

467588

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.2232
250 + $0.212
Standard pack: 50

Order in multiple of 50

Total price

$11.16

50 x $0.2232

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Thickness 5.5 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us