Menu Search

Cable Gland Cover PG11 9.0 mm 22.0 mm PA

Cable gland cover used to plug unused cable glands and protecting installations from particle ingress.
Item code:

467439

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.3287
250 + $0.3123
Standard pack: 50

Order in multiple of 50

Total price

$16.44

50 x $0.3287

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Overall Diameter 22.0 mm
Overall Length 13.0 mm
Thread Length 9.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us