Menu Search

Cable Gland Cover PG7 8.0 mm 15.0 mm PA

Cable gland cover used to plug unused cable glands and protecting installations from particle ingress.
Item code:

467437

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 $0.3061
250 + $0.2908
Standard pack: 50

Order in multiple of 50

Total price

$15.31

50 x $0.3061

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Grey
Material PA
Overall Diameter 15.0 mm
Overall Length 12.5 mm
Thread Length 8.0 mm
Full Material Polyamide

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us