Menu Search

Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 6.4 mm | 0.252 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

This Half U Clamp Plug-In Routing Clip is made from Natural UL94 V-2 Nylon, it has a low profile design for use on densely packed boards or other limited space applications. This clamp is useful for routing wire bundles.
Item code:

HURC-4-01

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.2511
5000 - 24999 $0.2386
25000 + $0.2266
Standard pack: 1000

Order in multiple of 1000

Total price

$251.10

1000 x $0.2511

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Fixed
Colour Natural
Material PA
Mounting Method Push In
Base Length 15.7 mm
Base Width 7.6 mm
Compatible Cable Diameter Range 6.4 mm
Compatible Hole Diameter 3.2 mm
Compatible Panel Thickness Range 1.6 mm
Maximum Compatible Cable Diameter 6.4 mm
Maximum Compatible Panel Thickness 1.6 mm
Maximum Operating Temperature 85 °C
Minimum Operating Temperature -40 °C
Operating Temperature Range -40 - 85 °C
Full Material Polyamide
Material Flammability Standard UL94 V-2
UL/CSA Description UL E71558

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us