Quantity | Unit price |
---|---|
500 - 2499 | $0.9437 |
2500 + | $0.8965 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Fixed |
---|---|
Colour | Natural |
Material | Nylon 6/6 |
Mounting Method | Push Fit |
Maximum Compatible Cable Diameter | 6.0 mm |
Maximum Compatible Cable Diameter | 0.236 in |
Compatible Hole Diameter Range | 6.0 - 6.5 mm |
Compatible Hole Diameter Range | 0.236 - 0.256 in |
Tube Diameter | 25.0 mm |
Tube Diameter | 0.984 in |
Height Above the Panel | 36.7 mm |
Height Above the Panel | 36.7 mm |
Overall Width | 27.0 mm |
Overall Width | 1.063 in |
Material Flammability Standard | UL94 V-2 |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue