Quantity | Unit price |
---|---|
250 - 1249 | $0.0654 |
1250 + | $0.0621 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Nylon |
Material Class | Plastic |
Receptacle Material | Nylon |
Thread Standard | Metric |
Base Length | 10.0 mm |
Base Length | 0.394 in |
Head Diameter | 12.0 mm |
Head Diameter | 0.472 in |
Head Height | 2.2 mm |
Head Height | 0.087 in |
Receptacle Thread Length | 10.0 mm |
Receptacle Thread Length | 0.394 in |
Thread Length | 10.0 mm |
Thread Length | 0.394 in |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue