Quantity | Unit price |
---|---|
1000 - 1999 | $0.8732 |
2000 - 3999 | $0.499 |
4000 + | $0.474 |
Full Material | TPE |
---|---|
Colour | Black |
Compatible Hole Diameter | 22.0 mm |
Compatible Hole Diameter | 0.866 in |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Panel Thickness Range | 1.6 - 3.0 mm |
Panel Thickness Range | 0.063 - 0.118 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue