Menu Search

Edge Locking Support - 1.6 mm | 0.063 in ; 1.8 mm | 0.071 in ; 12.0 mm | 0.472 in

This snap-in edge holding support clips into a square bottom hole and holds on to a pcb with a side clip. the top clip has nose to fit in a PCB hole. This item is manufactured with material rated UL94 V-2
Item code:

HLCBSE2-12M-01

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.1023
5000 + $0.0972
Standard pack: 1000

Order in multiple of 1000

Total price

$102.30

1000 x $0.1023

Useful Information

Documents

Show more

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Hole A Fix Type Unlocking Fix
Hole B Fix Type Clip Fix
Material PA
Hole Diameter A 4.0 mm
Maximum Panel Thickness A 1.6 mm
Maximum Panel Thickness B 1.8 mm
Minimum Panel Thickness B 1.2 mm
Spacer Length 12.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us