Quantity | Unit price |
---|---|
100 - 999 | $1.0012 |
1000 - 4999 | $0.5721 |
5000 + | $0.5435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Open/Closed | Open/Closed |
Special Features | Heat Stabilized |
Approximate Cable Holding Diameter | 11.1 mm |
Approximate Cable Holding Diameter | 0.437 in |
Compatible Hole Diameter | 15.9 mm |
Compatible Hole Diameter | 0.626 in |
Head Diameter | 18.2 mm |
Head Diameter | 0.717 in |
Maximum Inside Diameter | 11.1 mm |
Maximum Inside Diameter | 0.437 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue