Quantity | Unit price |
---|---|
25 - 124 | $30.2777 |
125 - 624 | $28.7639 |
625 + | $27.3257 |
Cam Length | 33.0 mm |
---|---|
Cam Length | 1.299 in |
Grip Range | 41.0 - 58.0 mm |
Grip Range | 1.614 - 2.283 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Minimum Grip | 41.0 mm |
Minimum Grip | 1.614 in |
Maximum Grip | 58.0 mm |
Maximum Grip | 2.283 in |
Compression | 6.0 mm |
Key Type | No Key |
Latch Style | Compression Latch |
Mounting Orientation | Universal |
Standards | RoHS, NEMA 4, DIN-EN 1774 |
Specifications | IP65, NEMA 4, DIN-EN 1774 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue