Menu Search

Compression Cam Latch - Zinc Alloy ; Matt ; ; ;Overall Length 93.0 mm | 3.661 in

These adjustable compression latches come with a 'T' Handle design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions.
Item code:

20024239

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $13.7997
5 - 24 $13.1097
25 + $12.4542
Standard pack: 5

Order any quantity

Total price

$13.80

1 x $13.7997

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Key Type

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us