Quantity | Unit price |
---|---|
1 + | $3.4426 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 14.0 - 37.0 mm |
---|---|
Grip Range | 0.551 - 1.457 in |
Minimum Grip | 14.0 mm |
Minimum Grip | 0.551 in |
Maximum Grip | 37.0 mm |
Maximum Grip | 1.457 in |
Maximum Panel Thickness | 5.0 mm |
Maximum Panel Thickness | 0.197 in |
Panel Thickness Range | 5.0 mm |
Panel Thickness Range | 0.197 in |
Finish | Bright Chrome |
Handle Type | T-Handle, Key Operated |
Key Type | K332 |
Standards | RoHS |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue