Quantity | Unit price |
---|---|
1 - 3 | $11.992 |
4 - 19 | $11.3924 |
20 + | $10.8229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Range | 31.0 - 41.0 mm |
---|---|
Grip Range | 1.22 - 1.614 in |
Minimum Grip | 31.0 mm |
Minimum Grip | 1.22 in |
Maximum Grip | 41.0 mm |
Maximum Grip | 1.614 in |
Maximum Panel Thickness | 3.5 mm |
Maximum Panel Thickness | 0.138 in |
Panel Thickness Range | 3.5 mm |
Panel Thickness Range | 0.138 in |
Colour | Black |
Finish | Powder Coated |
Handle Type | T-Handle, Key Operated |
Key Type | Key CH751 |
Mounting Orientation | Universal |
Standards | RoHs |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.