Menu Search

Stud Mount Leveling Feet - Thread Size - M8 ; Thread Length - 20.0 mm | 0.787 in ; Base Diameter - 30.0 mm | 1.181 in ; Material - PE;Steel

Item code:

465352

65 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $1.8157
250 - 1249 $1.0375
1250 + $0.9857
Standard pack: 250

Order in multiple of 25

Total price

$45.39

25 x $1.8157

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Material PE
Base Type Rigid
Colour Black
Full Material Polyethylene;Steel
Material PE;Steel
Mount Type Threaded Stud
Thread Material Steel
Base Diameter 30.0 mm
Thread Length 20.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us