Quantity | Unit price |
---|---|
1000 - 4999 | $0.6342 |
5000 + | $0.6025 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Base Material | Rubber Based Adhesive |
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Base Length | 17.8 mm |
Base Length | 0.701 in |
Base Width | 17.8 mm |
Base Width | 0.701 in |
Compatible Cable Diameter Range | 3.0 - 8.5 mm |
Compatible Cable Diameter Range | 0.118 - 0.335 in |
Maximum Compatible Cable Diameter | 8.5 mm |
Maximum Compatible Cable Diameter | 0.335 in |
Maximum Operating Temperature | 70 °C |
Maximum Operating Temperature | 158 °F |
Minimum Compatible Cable Diameter | 3.0 mm |
Minimum Compatible Cable Diameter | 0.118 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 70 °C |
Operating Temperature Range | 32 - 158 °F |
Overall Height | 22.2 mm |
Overall Height | 0.874 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Style | 2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue