Quantity | Unit price |
---|---|
1000 - 4999 | $0.5752 |
5000 - 24999 | $0.5465 |
25000 + | $0.5192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Material | Acrylic Based Adhesive |
---|---|
Colour | White |
Material | ABS |
Mounting Method | Adhesive |
Maximum Compatible Cable Tie Width | 3.6 mm |
Maximum Compatible Cable Tie Width | 0.142 in |
Maximum Operating Temperature | 95 °C |
Maximum Operating Temperature | 203 °F |
Minimum Compatible Cable Tie Width | 2.5 mm |
Minimum Compatible Cable Tie Width | 0.098 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 3.5 mm |
Overall Height | 0.138 in |
Overall Length | 19.1 mm |
Overall Length | 0.752 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Full Material | Acrylonitrile Butadiene Styrene |
Material Flammability Standard | UL94 HB |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue