Menu Search

Cable Tie Holder - Adhesive ; Compatible Cable Tie Width Range 2.4 - 3.6 mm | 0.094 - 0.142 in ; Overall Length 19.0 mm | 0.748 in ; Black

Adhesive mount cable tie holder that doesn't require tools for installation. Recommended for light weight wire bundles. It has a centred screw hole if additional support is needed.
Item code:

494644

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $0.3823
100 - 499 $0.2184
500 + $0.2075
Standard pack: 100

Order in multiple of 100

Total price

$3.82

10 x $0.3823

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material PA
Mounting Method Adhesive
Hole Diameter 3.2 mm
Maximum Compatible Cable Tie Width 3.6 mm
Maximum Operating Temperature 185 °C
Minimum Compatible Cable Tie Width 2.4 mm
Minimum Operating Temperature -40 °C
Overall Height 3.9 mm
Overall Length 19.0 mm
Overall Width 19.0 mm
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us