Quantity | Unit price |
---|---|
100 - 499 | $2.9744 |
500 - 2499 | $2.8257 |
2500 + | $2.6844 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable |
---|---|
Colour | Natural |
Mounting Method | Adhesive |
Base Length | 50.8 mm |
Base Length | 2 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Compatible Cable Diameter Range | 22.2 - 25.4 mm |
Compatible Cable Diameter Range | 0.875 - 1 in |
Maximum Compatible Cable Diameter | 25.4 mm |
Maximum Compatible Cable Diameter | 1 in |
Minimum Compatible Cable Diameter | 22.2 mm |
Minimum Compatible Cable Diameter | 0.875 in |
Overall Height | 44.5 mm |
Overall Height | 1.752 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
UL/CSA Description | UL E71558 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue