Quantity | Unit price |
---|---|
250 - 1249 | $3.1377 |
1250 - 6249 | $2.9808 |
6250 + | $2.8318 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bolt Length | 14.0 mm |
---|---|
Bolt Length | 0.551 in |
Thread Length | 6.0 mm |
Thread Length | 0.236 in |
Thread Size | M5 |
Overall Length | 48.0 mm |
Overall Length | 1.89 in |
Overall Width | 24.5 mm |
Overall Width | 0.965 in |
Distance Between Fixing Holes | 36.0 mm |
Distance Between Fixing Holes | 1.417 in |
Hole Size | 7.0 mm |
Hole Size | 0.276 in |
Finish | Zinc Plated |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.