Quantity | Unit price |
---|---|
50 - 249 | $7.5057 |
250 - 1249 | $7.1304 |
1250 + | $6.7739 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Grip Length | 13.5 mm |
---|---|
Grip Length | 0.531 in |
Head Diameter | 20.0 mm |
Head Diameter | 0.787 in |
Housing Height | 13.5 mm |
Housing Height | 0.531 in |
Mounting Hole Size Range | 14.2 - 16.2 mm |
Mounting Hole Size Range | 0.559 - 0.638 in |
Material | Die Cast Zinc Alloy |
Colour | Natural |
Finish | Chrome Plated |
Key Type | 7.0 mm Triangle Key |
Angle | 45 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue