For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Often referred to as lightweight flat feet, glides are used for gliding an object across a surface and are commonly found in use on furniture legs and on the feet of appliances. There are many benefits to using glides such as prolonging the life of applications, to providing protection against surface damage and limiting the amount of noise made when moving objects around. Used mainly to provide a slide and glide movement, glides are easily replaceable and therefore, can be a cost effective solution that couples protection from stress, wear and tear with quick fit designs to ensure the right glide for your application.
Our range consists of many different types of glides and whilst each type shares similar attributes to the other, we understand that your specific applications requirements takes consideration and so we stock fitting types such as adhesive glides, nail on glides, nylon glide based caps and threaded glides.
Common industries and applications where you will find Essentra Components glides include; appliances, office and retail furniture, industrial equipment, and metal fabrication, to name a few.
Adhesive Glides are ideal for furniture legs to protect floors and reduce noise. The PTFE material provides a smooth glide action and is easily applied due to the self-adhesive backing.
Nail-On Glides are ideal for wooden furniture legs to protect floors and reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Nylon Glide Base Caps are ideal for wooden furniture legs to protect floors and reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Round Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
Square Ribbed Threaded Tube Ends are rugged and resist lateral stresses in heavy duty applications. The threaded insert and height adjuster on this tube end are one piece for ease of use.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue