Push-In Rivets - Double-ended Fir Tree



In Stock!

Free sample available
Refine By Clear Filters

Compatible Hole Diameter

Head Diameter

Maximum Panel Thickness B

Maximum Panel Thickness A

Minimum Panel Thickness A

Minimum Panel Thickness B

Anchor Length A

Anchor Length B


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
7.5 mm
Head Diameter
:
19.0 mm
Head Height
:
1.0 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Anchor Length A
:
17.5 mm
Anchor Length B
:
17.5 mm
Panel Thickness A Range
:
3.0 - 8.0 mm
Panel Thickness B Range
:
3.0 - 8.0 mm
Series
:
495
Standard Pack: 1000

Order any quantity

1 : £2.01 100 : £1.01 500 : £0.481 1000 : £0.302 10000 : £0.296 20000 : £0.29 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
4.0 mm
Head Diameter
:
7.5 mm
Head Height
:
1.8 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Anchor Length A
:
7.8 mm
Anchor Length B
:
7.8 mm
Panel Thickness A Range
:
2.6 - 6.3 mm
Panel Thickness B Range
:
2.6 - 6.3 mm
Series
:
495
Standard Pack: 1000

Order any quantity

1 : £2.11 100 : £1.05 500 : £0.502 1000 : £0.317 10000 : £0.311 20000 : £0.304 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
8.0 mm
Head Diameter
:
12.7 mm
Head Height
:
1.1 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Anchor Length A
:
11.6 mm
Anchor Length B
:
21.8 mm
Panel Thickness A Range
:
3.2 - 9.5 mm
Panel Thickness B Range
:
3.6 - 19.0 mm
Series
:
495
Standard Pack: 1000

Order any quantity

1 : £2.37 100 : £1.18 500 : £0.566 1000 : £0.357 10000 : £0.35 20000 : £0.343 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered